text.skipToContent text.skipToNavigation

HDWR-GRND-KIT

Grounding Kit for Hardware  Includes two wires, one sheath ground clip and one ground bus

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number HDWR-GRND-KIT
Product Type Grounding Hardware
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type Grounding Hardware
Ordering Information
Package Contents Ground BUS Bar, Qty 2 #6 AWG Ground Straps, Qty 1 Cable Armor Grounging Clamp
Shipping Weight 1.2 kg
Units per Delivery 1/1