

SPT0N005C1232L1501509
Splitter Minimodule 2x32, Spliced Input, SC UPC Output, 150 cm legs
General Specifications
Product Number | SPT0N005C1232L1501509 |
Splitter Type | Modules |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -33 °C to 70 °C (-27.4 °F to 158 °F ) |
Design
Splitter input connector | SC UPC |
Splitter output connector | SC UPC |
Optical Specification - Hardware
Splitter Insertion Loss Max | 17.5 dB |
Splitter PDL (Polarization Dependent Loss) | 0.4 dB |
Splitter Uniformity | 2.5 dB |
Splitter Directivity | 55 dB |
Dimensions
Height | 6 mm |
Width | 20 mm |
Ordering Information
Units per Delivery | 1/1 |