text.skipToContent text.skipToNavigation

EDGE™ Adapter Panel, MTP®

EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.

Fiber Count
Number of Adapters per Panel
Adapter Housing Color
También le puede interesar

Productos

Número del producto Nombre del producto
EDGE-CP24-90 EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2)
EDGE-CP24-E3 EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3)
EDGE-CP24-Q6 EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet
EDGE-CP48-90 EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2)
EDGE-CP48-E3 EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3)
EDGE-CP48-Q6 EDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet
EDGE-CP64-M1 EDGE™ Adapter Panel, MTP®, 64 F, Single-mode (OS2)
EDGE-CP64-M3 EDGE™ Adapter Panel, MTP®, 64 F, 50 µm multimode (OM3/OM4)