text.skipToContent text.skipToNavigation

G7575AKTLZDDU010M

EDGE™ High-Fiber-Count Indoor Trunk  MTP® (NP) to MTP (NP), 840/840 mm Legs, 432F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m

Contact Distributor for Lead Time
General Specifications
Product Number G7575AKTLZDDU010M
Fiber Category 50 µm MM (OM3)
Cable Assembly Type EDGE™ Trunk
Pulling grip Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 432
Polarity Universal, TIA-568 Type-B
Strain-Relief Bracket Type 2
Mechanical Specifications
Nominal Outer Diameter 22 mm 
Max. Tensile Strength for Installation 440 N
Min. Bend Radius Installation 330 mm
Min. Bend Radius Operation 110 mm
Optical Characteristics
Fiber Code T
Performance Option Code 88
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 2000 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / 500 MHz*km
Specifications - Connector A
Reflectance, Typical ≤ -55 dB
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Specifications - Connector B
Reflectance, Typical ≤ -55 dB
Insertion Loss, Max. 0.35 dB
Note: *IL in preconnectorized products is measured in the factory through two mated pairs.
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Furcation - Connector A
Leg Length 838 mm   -0 / +76mm
Leg Color Aqua
Leg Diameter 2 mm
Furcation - Connector B
Leg Diameter 2 mm
Leg Length 838 mm
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N
Grip Outer Diameter 48 mm
Pulling Grip - Connector B
Min. Duct Size Diameter 50 mm
Dimensions
Length 10 m
Cable Weight 392.9 kg/km
Ordering Information
Units per Delivery 1/1