EDGE™ High-Fiber-Count Indoor Trunk
EDGE™ MTP® trunks provide the backbone of the EDGE Solution. With non-pinned MTP connectors on both ends of the cable, the trunks are designed to interface with EDGE or Plug & Play™ modules. All trunks are shipped with strain-relief clips that allow for tool-less installation in both EDGE and Plug & Play housings. The trunks conform to TIA-568 Type-B polarity.
Fiber Count
576
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| G7575AZQLZDDU010M | EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 576F, Non-armored EDGE LSZH, 50 µm MM (OM4), Pulling Grip One End, 10 m | |
| G7575AZTLZDDU010M | EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 576F, Non-armored EDGE LSZH, 50 µm MM (OM3), Pulling Grip One End, 10 m | |
| G9090AZGLZDDU010M | EDGE™ High-Fiber-Count Indoor Trunk, MTP® (NP) to MTP (NP), 840/840 mm Legs, 576F, Non-armored EDGE LSZH, SM, Pulling Grip One End, 10 m |