D1D101JB49R050M
Evolv® ROC™ Drop Assembly Pushlok® dielectric, 50 m, bulk packaging
General Specifications
| Product Number | D1D101JB49R050M |
| Fiber Category | ClearCurve® LBL |
| Cable Assembly Type | Drop Assemblies |
| Environment | Outdoor |
| Application | Fiber to the Premises |
| Number of Pulling Grips | 0 |
| Cable Type | ROC™ dielectric drop |
| Connector Assembly Type | Pushlok to Pushlok |
| Packaging | Bulk Pack |
| Solution | Evolv® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 1 |
| Outer Jacket Color | Black |
| Fiber Type | Single-mode |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
| Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector A
| Reflectance, Typical | > 65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Insertion Loss, Max. | 0.3 dB |
| Connector Type | Pushlok |
| Ferrule Material | Zirconia |
Specifications - Connector B
| Reflectance, Typical | > 65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Insertion Loss, Max. | 0.3 dB |
| Connector Type | Pushlok |
| Ferrule Material | Zirconia |
Dimensions
| Length | 50 m |
Ordering Information
| Packaging Method | Bulk Pack |
Hardened connector technology
Reduced-diameter Pushlok® connector
Reduced optimized cable cross-section
ble plus fin et performant
Robust design
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments
Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct