060ZPU-T3F20DDC
FREEDM® Gel-free Loose Tube Dielectric Armor Indoor/Outdoor Cable Gen 2, U-BQ(ZN)BH 5x12 SMF-28® Ultra LT 2.0, B2ca-s1b, d1, a1, DIN VDE
General Specifications
| Product Number | 060ZPU-T3F20DDC |
| Cable Type | Loose Tube |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-BQ(ZN)BH |
| Cable geometry | Round |
Standards
| Reaction to Fire | B2ca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 60 °C (23 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - CPR Data - Sine - CORNING - Fibre Optic Cable - Year - Cable Description - LSZH(TM)/FRNC |
| Central Element | Dielectric with FRNC/LSZH coating |
| Fiber Count | 60 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 1.4 mm |
| Buffer Tube Diameter | 1.95 mm |
| Number of Active Tubes | 5 |
| Number of Filling Elements | 1 |
| Number of Tube Positions | 6 |
| Tape | Waterblocking tape and yarns |
| Cable Marking Method | Inkjet printing |
| Cable Marking Color | White |
| Fiber Coloring | Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua, Black, Orange, Rose |
| Fibers per Tube | 12 |
| Color Code Standards | DIN VDE |
Mechanical Specifications
| Crush Resistance | 2200 N/10 cm |
| Max. Tensile Strength for Installation | 4500 N |
| Min. Bend Radius Installation | 190 mm |
| Min. Bend Radius Operation | 190 mm |
| Nominal Outer Diameter | 9.5 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 105 kg/km |
| Max. cable length per reel/drum | 6000 m |