Polierfolie
Corning provides a broad range of polishing film sizes and types to meet the performance and polish requirements for all fiber optic connector end faces. Designed for cable assembly houses, field-installable connectors and tool kits, these polishing films have tiny abrasive particles deposited onto polyester material to provide the high-precision grinding and finishing operations necessary to create high-quality optical interfaces.
Polisher Size
Film Type
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| 1506018-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 30 µm, natural | |
| 1506052-01 | Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 2 µm, natural | |
| 1506053-01 | Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 9 µm, natural | |
| 1506054-01 | Polishing Film, Coated Flock, 5 in, Cerium Oxide, bulk pack, 0.5 µm, natural | |
| 1506055-01 | Polierfolie, flach, 5 Zoll, Siliziumcarbid, Großverpackung, 5 µm, gelb | |
| 1506056-01 | Polishing Film, Coated Flock, 5 in, White Fused Alumina, bulk pack, 5 µm, natural | |
| 1506060-01 | Polierfolie, beflockt, 5 Zoll, kristallisiertes Aluminiumoxid weiß, Großpackung, 1 µm, natural | |
| 1506061-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 1 µm, natural | |
| 1506062-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 3 µm, natural | |
| 1506068-01 | Polierfolie, beflockt, 5 Zoll, Siliziumcarbid, Großpackung, 0,1 µm, natural | |
| 1506069-01 | Polierfolie | |
| 1506080-01 | Polierfolie, flach, 5 Zoll, Eisenoxid, Großverpackung, 3 µm, natur | |
| 1506089-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 0.2 µm, natural | |
| 1506091-01 | Polierfolie, flach, 5 Zoll, Diamant, Großverpackung, 0,5 µm, natur | |
| 1506092-01 | Polierfolie, flach, 5 Zoll, Diamant, Großverpackung, 1 µm, lavendel | |
| 1506094-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 2 µm, natural | |
| 1506095-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 3 µm, rose | |
| 1506096-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 5 µm, brown | |
| 1506097-01 | Polierfolie, flach, 5 Zoll, Diamant, Großverpackung, 9 µm, blau | |
| 1506098-01 | Polierfolie, flach, 5 Zoll, Diamant, Großverpackung, 5 µm, orange | |
| 1506099-01 | Polishing Film, Flat, 5 in, Diamond, bulk pack, 30 µm, green | |
| 1506100-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 0.5 µm, natural | |
| 1506101-01 | Polierfolie, flach, 5 Zoll, Siliziumcarbid, Großverpackung, 2 µm, natur | |
| 1506102-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 9 µm, blue | |
| 1506104-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 16 µm, violet | |
| 1506105-01 | Polishing Film, Flat, 5 in, Silicon Carbide, bulk pack, 20 µm, wine red | |
| 1506106-01 | Polierfolie, flach, 5 Zoll, Siliziumcarbid, Großverpackung, 40 µm, natur | |
| 1506107-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 0.5 µm, natural | |
| 1506108-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 1 µm, hell rosa | |
| 1506109-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 2 µm, grün | |
| 1506110-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 3 µm, gelb | |
| 1506111-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 5 µm, natur | |
| 1506112-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 9 µm, blue | |
| 1506113-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 30 µm, purpur | |
| 1506114-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 2 µm, dunkelrot | |
| 1506115-01 | Polierfolie, flach, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 16 µm, orange | |
| 1506116-01 | Polishing Film, Flat, 5 in, White Fused Alumina, bulk pack, 20 µm, natural | |
| 1506117-01 | Polierfolie, flach, 5 Zoll, Aluminiumoxid weiß, Großverpackung, 40 µm, natur | |
| 1506119-01 | Polierfolie, flach, 5 Zoll, Ceriumoxid, Großverpackung, 0,5 µm, natur | |
| 1506120-01 | Polishing Film, Flat, 5 in, Cerium Oxide, bulk pack, 1 µm, natural | |
| 1506124-01 | Polierfolie, flach, 5 Zoll, kalziniertes Aluminiumoxid weiß, Großverpackung, 1 µm, blau | |
| 1506125-01 | Polishing Film, Uncoated Flock, 5 in, bulk pack, brown | |
| 1506126-01 | Polierfolie, beflockt, 5 Zoll, Schmelzkorund, weiß, Großverpackung, 16 µm, natur | |
| 1506127-01 | Polishing Film, Coated Flock, 5 in, Silicon Carbide, bulk pack, 3 µm, natural | |
| 1506152-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 2 µm, green | |
| 1506153-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 3 µm, yellow | |
| 1506154-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 5 µm, natural | |
| 1506155-01 | Polierfolie, flach, 4 Zoll, Schmelzkorund, weiß, Großverpackung, 9 µm, blau | |
| 1506156-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 30 µm, purple | |
| 1506157-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 12 µm, scarlet | |
| 1506158-01 | Polierfolie, flach, 4 Zoll, Schmelzkorund, weiß, Großverpackung, 16 µm, orange | |
| 1506159-01 | Polishing Film, Flat, 4 in, White Fused Alumina, bulk pack, 20 µm, natural | |
| 1506160-01 | Polierfolie, flach, 4 Zoll, Schmelzkorund, weiß, Großverpackung, 40 µm, natur | |
| 1506162-01 | Polierfolie, flach, 4 Zoll, Ceriumoxid, Großverpackung, 0,5 µm, natur | |
| 1506163-01 | Polishing Film, Flat, 4 in, Cerium Oxide, bulk pack, 1 µm, natural | |
| 1506167-01 | Polierfolie, flach, 4 Zoll, kalziniertes Aluminiumoxid weiß, Großverpackung, 1 µm, blau | |
| 1506168-01 | Polishing Film, Uncoated Flock, 4 in, bulk pack, brown | |
| 1506169-01 | Polierfolie, beflockt, 4 Zoll, Ceriumoxide, Großpackung, 0,5 µm, natural | |
| 1506170-01 | Polierfolie, beflockt, 4 Zoll, kristallisiertes Aluminiumoxid weiß, Großpackung, 1 µm, natural | |
| 1506171-01 | Polierfolie, beflockt, 4 Zoll, Schmelzkorund, weiß, Großverpackung, 2 µm, natur | |
| 1506172-01 | Polierfolie, beflockt, 4 Zoll, Schmelzkorund, weiß, Großverpackung, 5 µm, natur | |
| 1506173-01 | Polishing Film, Coated Flock, 4 in, White Fused Alumina, bulk pack, 16 µm, natural | |
| 1506174-01 | Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 0.1 µm, natural | |
| 1506175-01 | Polishing Film, Coated Flock, 4 in, Silicon Carbide, bulk pack, 3 µm, natural | |
| 1506176-01 | Polierfolie, beflockt, 4 Zoll, Siliziumcarbid, Großpackung, 9 µm, natural | |
| 1506177-01 | Polishing Film, Flat, 4 in, Ferrous Oxide, bulk pack, 0.3 µm, natural | |
| 1506178-01 | Polierfolie, flach, 6x6 Zoll, Diamant, Großverpackung, 2 µm, natur | |
| 1506180-01 | Polierfolie, flach, 6x6 Zoll, Diamant, Großverpackung, 0,5 µm, natur | |
| 1506181-01 | Polierfolie, flach, 6x6 Zoll, Diamant, Großverpackung, 1 µm, lavendel | |
| 1506183-01 | Polierfolie, flach, 6x6 Zoll, Diamant, Großverpackung, 2 µm, natur | |
| 1506184-01 | Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 3 µm, pink | |
| 1506185-01 | Polierfolie, flach, 6x6 Zoll, Diamant, Großverpackung, 5 µm, braun | |
| 1506186-01 | Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 9 µm, blue | |
| 1506188-01 | Polishing Film, Flat, 6x6 in, Diamond, bulk pack, 30 µm, green | |
| 1506189-01 | Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 0.5 µm, natural | |
| 1506190-01 | Polierfolie, flach, 6x6 Zoll, Siliziumcarbid, Großverpackung, 1 µm, natur | |
| 1506191-01 | Polierfolie, flach, 6x6 Zoll, Siliziumcarbid, Großverpackung, 2 µm, natur | |
| 1506193-01 | Polierfolie, flach, 6x6 Zoll, Siliziumcarbid, Großverpackung, 5 µm, gelb | |
| 1506194-01 | Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 9 µm, blue | |
| 1506195-01 | Polierfolie, flach, 6x6 Zoll, Siliziumcarbid, Großverpackung, 30 µm, natur | |
| 1506197-01 | Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 16 µm, lavender | |
| 1506198-01 | Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 20 µm, wine red | |
| 1506199-01 | Polishing Film, Flat, 6x6 in, Silicon Carbide, bulk pack, 40 µm, natural | |
| 1506200-01 | Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 0.5 µm, natural | |
| 1506201-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 1 µm, hellrosa | |
| 1506202-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 2 µm, grün | |
| 1506203-01 | Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 3 µm, yellow | |
| 1506204-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 5 µm, natur | |
| 1506205-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 9 µm, blau | |
| 1506206-01 | Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 30 µm, violet | |
| 1506207-01 | Polishing Film, Flat, 6x6 in, White Fused Alumina, bulk pack, 2 µm, scarlet | |
| 1506208-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 16 µm, orange | |
| 1506209-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 20 µm, natur | |
| 1506210-01 | Polierfolie, flach, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 40 µm, natur | |
| 1506212-01 | Polierfolie, flach, 6x6 Zoll, kalziniertes Ceriumoxid, Großverpackung, 0,5 µm, natur | |
| 1506213-01 | Polishing Film, Flat, 6x6 in, Calcined Cerium Oxide, bulk pack, 1 µm, natural | |
| 1506217-01 | Polishing Film, Flat, 6x6 in, Calcined White Alumina, bulk pack, 1 µm, blue | |
| 1506218-01 | Polishing Film, Uncoated Flock, 6x6 in, bulk pack, brown | |
| 1506219-01 | Polierfolie, beflockt, 6x6 Zoll, Ceriumoxid, Großpackung, 0,5 µm, natural | |
| 1506220-01 | Polierfolie, beflockt, 6x6 in, kristallisiertes Aluminiumoxid weiß, Großpackung, 1 µm, natural | |
| 1506221-01 | Polishing Film, Coated Flock, 6x6 in, White Fused Alumina, bulk pack, 2 µm, natural | |
| 1506222-01 | Polierfolie, beflockt, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 5 µm, natur | |
| 1506223-01 | Polierfolie, beflockt, 6x6 Zoll, Schmelzkorund, weiß, Großverpackung, 16 µm, natur | |
| 1506224-01 | Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 1 µm, natural | |
| 1506225-01 | Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 3 µm, natural | |
| 1506226-01 | Polishing Film, Coated Flock, 6x6 in, Silicon Carbide, bulk pack, 9 µm, natural | |
| 1506227-01 | Polishing Film, Flat, 6x6 in, Ferrous Oxide, bulk pack, 3 µm, natural |