text.skipToContent text.skipToNavigation

Pressurized Closure System

The Pressurized Closure System 2-Type 505 is a complete, pressure-tight, re-enterable closure system for enclosing spliced connections of communications cable in a wide variety of applications. The 2-Type closure is offered in seven different diameter sizes, 3 to 12-in., and 13 different lengths, 18.5 to 82.5-in. Custom length closures up to 108-in in length are available upon request.

The tools required for installation are a washer cutter tool and a torque wrench. This system allows for quick and easy re-entry of closures.

Product Type Splice Protection

Products

Product Number Product Name
80611037229 Pressurized Closure System, 2-Type 505 Endplate
80611037278 Pressurized Closure System, 2-Type 505 Cover
80611037724 Pressurized Closure System, 2-Type 505 Endplate
80611037823 Pressurized Closure System, 2-Type 505 Endplate
80611038607 Pressurized Closure System, 2-Type 505 Endplate
80611038672 Pressurized Closure System, 2-Type 505 Cover
80611039399 Pressurized Closure System, 2-Type 505 Endplate
80611039464 Pressurized Closure System, 2-Type 505 Endplate
80611039555 Pressurized Closure System, 2-Type 505 Cover
80611040256 Pressurized Closure System, 2-Type 505 Endplate
80611040298 Pressurized Closure System, 2-Type 505 Cover
80611322100 Pressurized Closure System, 2-Type 505 Cover
80611322126 Pressurized Closure System, 2-Type 505 Cover
80611322134 Pressurized Closure System, 2-Type 505 Cover
80611322175 Pressurized Closure System, 2-Type 505 Cover
80611322209 Pressurized Closure System, 2-Type 505 Cover
80611322225 Pressurized Closure System, 2-Type 505 Cover
80611322233 Pressurized Closure System, 2-Type 505 Cover
80611322282 Pressurized Closure System, 2-Type 505 Cover
80611322290 Pressurized Closure System, 2-Type 505 Cover
80611322332 Pressurized Closure System, 2-Type 505 Cover
80611322340 Pressurized Closure System, 2-Type 505 Cover
80611322357 Pressurized Closure System, 2-Type 505 Cover
80611322449 Pressurized Closure System, 2-Type 505 Cover
80611322993 Pressurized Closure System, 2-Type 505 Cover
80611323025 Pressurized Closure System, 2-Type 505 Cover