EDGE8® Non-Staggered Harness
The EDGE8® QSFP to SFP+ harness is a 1x4 MTP® PRO to LC duplex harness (one pinned or non-pinned 8-fiber MTP PRO connector on one end, four LC duplex connectors on the other) for connection to electronics with LC-style ports and for use in aggregation of 10G ports to a 40G port.
Polarity
Fiber Category
MTP® PRO
Leg Length
Products
Product Number | Product Name | |
---|---|---|
HE57908QLZ-JB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 12 in legs, 10 ft | |
HE57908QLZ-KB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 24 in legs, 10 ft | |
HE57908QLZ-LB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 36 in legs, 10 ft | |
HE57908QLZ-MB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 48 in legs, 10 ft | |
HE57908QLZ-NB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 60 in legs, 10 ft | |
HE57908QLZ-PB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 72 in legs, 10 ft | |
HE57908QLZ-RB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (pinned), TIA-568 Type-B polarity, with 98 in legs, 10 ft | |
HE67908QLZ-JA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 12 in legs, 10 ft | |
HE67908QLZ-JB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 12 in legs, 10 ft | |
HE67908QLZ-KA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 24 in legs, 10 ft | |
HE67908QLZ-KB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 24 in legs, 10 ft | |
HE67908QLZ-LA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 36 in legs, 10 ft | |
HE67908QLZ-LB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 36 in legs, 10 ft | |
HE67908QLZ-MA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 48 in legs, 10 ft | |
HE67908QLZ-MB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 48 in legs, 10 ft | |
HE67908QLZ-NA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 60 in legs, 10 ft | |
HE67908QLZ-NB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 60 in legs, 10 ft | |
HE67908QLZ-PA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 72 in legs, 10 ft | |
HE67908QLZ-PB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 72 in legs, 10 ft | |
HE67908QLZ-RA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 98 in legs, 10 ft | |
HE67908QLZ-RB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, 50 µm multimode (OM4), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 98 in legs, 10 ft | |
HE77808GLZ-JB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, with 12 in legs, 10 ft | |
HE77808GLZ-KB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, with 24 in legs, 10 ft | |
HE77808GLZ-LB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, with 36 in legs, 10 ft | |
HE77808GLZ-MB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, with 48 in legs, 10 ft | |
HE77808GLZ-NB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, with 60 in legs, 10 ft | |
HE77808GLZ-PB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), TIA-568 Type-B polarity, with 72 in legs, 10 ft | |
HE77808GLZ-RB003M | EDGE8® Non-Staggered Harness 8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), Plenum, TIA-568 Type-B polarity, with 98 in legs, 10 ft | |
HE87808GLZ-JA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 12 in legs, 10 ft | |
HE87808GLZ-JB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 12 in legs, 10 ft | |
HE87808GLZ-KA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 24 in legs, 10 ft | |
HE87808GLZ-KB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 24 in legs, 10 ft | |
HE87808GLZ-LA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 36 in legs, 10 ft | |
HE87808GLZ-LB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 36 in legs, 10 ft | |
HE87808GLZ-MA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 48 in legs, 10 ft | |
HE87808GLZ-MB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 48 in legs, 10 ft | |
HE87808GLZ-NA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 60 in legs, 10 ft | |
HE87808GLZ-NB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 60 in legs, 10 ft | |
HE87808GLZ-PA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 72 in legs, 10 ft | |
HE87808GLZ-PB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 72 in legs, 10 ft | |
HE87808GLZ-RA003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-A polarity, with 98 in legs, 10 ft | |
HE87808GLZ-RB003M | EDGE8® QSFP to SFP+ Non-staggered Harness, 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), TIA-568 Type-B polarity, with 98 in legs, 10 ft |