

D1D101EB49R100M
Evolv® ROC™ Drop Assembly Pushlok® Jumper, dielectric, 100 m, bulk packaging
General Specifications
Product Number | D1D101EB49R100M |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | Drop Assemblies |
Environment | Outdoor |
Application | Aerial |
Cable Type | ROC™ dielectric drop |
Assembly Insertion Loss | ≤ 0.15 dB |
Solution | Evolv® |
Pulling grip | None |
Packaging | Bulk Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 1 |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
Reflectance, Typical | > 65 dB (optical return loss) |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | Pushlok |
Specifications - Connector B
Reflectance, Typical | > 65 dB (optical return loss) |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | Pushlok |
Dimensions
Length | 100 m |
Ordering Information
Packaging Method | Box |
Units per Delivery | 20/1 |
Hardened connector technology
Reduced-diameter Pushlok® connector
Reduced optimized cable cross-section
ble plus fin et performant
Robust design
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments
Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct