MPF-0848M1R43F-P
OptiSheath® MultiPort Flex Terminal, OptiTap® non-pinned to OptiTip® non-pinned 8 Port, 4.8 mm ClearCurve® Rugged Drop Cable, black jacket, individual packaging
General Specifications
Product Number | MPF-0848M1R43F-P |
EAN Code | 4056418140025 |
Environment | Outdoor |
Fiber Category | ClearCurve® ZBL |
Packaging | Individual Pack |
Product Type | Terminals |
Termination | Both ends |
Application | Underground |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | Designed and tested to Telcordia GR-3120 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 8 |
Number of ports - cut | 8 |
Number of single-fiber ports, SC APC connector | 8 |
Pigtail Length | 0.64 m |
Mechanical Specifications
Cable Length | 0.64 m |
Cold Mate/Demate | -40 °C (-40 °F) |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.4 dB |
Optical Characteristics
Fiber Code | U |
Fiber Name | ClearCurve® ZBL |
Fiber Type | Single-mode |
Performance Option Code | 01 |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Typical Attenuation | 0.36 / 0.36 / 0.20 |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Category | G.657.B3/G.652.D |
Specifications - Connector A
Connector Type | OptiTip® MT Connector (non-pinned) |
Insertion Loss, Max. | 0.4 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Reflectance, Typical | ≤ -65 dB (optical return loss) |
Specifications - Connector B
Polish | APC |
Dimensions
Width | 0.64 m |
Weight | 0.35 kg |
Ordering Information
Units per Delivery | 1/1 |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices