HDWR-GRND-KIT
Grounding Kit for Hardware Includes two wires, one sheath ground clip and one ground bus
General Specifications
Product Number | HDWR-GRND-KIT |
EAN Code | 4056418200576 |
Product Type | Grounding Hardware |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Grounding Hardware |
Ordering Information
Package Contents | Ground BUS Bar, Qty 2 #6 AWG Ground Straps, Qty 1 Cable Armor Grounging Clamp |
Shipping Weight | 1.2 kg |
Units per Delivery | 1/1 |