


EDGE-BRP-01U-DB
Rack Accessory EDGE™ Blank Rack Panel, 1 rack unit, black
You might also be interested in
Part #
PR2ADAAA1NNNNNNN0PFDC
General Specifications
Product Number | EDGE-BRP-01U-DB |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Mounting Type | Rack-mount |
Application | Data Center, DAS (wireless), LAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 44 mm (1.73 in) |
Weight | 0.2 kg |
Ordering Information
Package Contents | Blank rack panel, Installation Guide |
Shipping Weight | 0.7 kg |
Units per Delivery | 1/1 |