Splice Protectors
Corning heat-shrink sleeves are compatible with most splice trays offered and are compatible with all heat-shrink ovens offered with Corning fusion splicers.
Corning offers a variety of splice protection choices to meet your needs. All the types of protection allow individual fiber access in the splice tray. Corning offers heat-shrink protection in both single-fiber and multifiber versions.
Products
Product Number | Product Name | |
---|---|---|
2806031-01 | Splice Protectors, Heat-Shrink Fusion Splice Protector Parts, Single-fiber, 60 mm long | |
2806031-012 | Splice Protectors, Heat-Shrink Mass Splice Protector parts, 6- or 12-fiber ribbon, 40 mm long | |
2806031-04 | Splice Protectors, Heat-Shrink Mass Splice Protector parts, 2- or 4-fiber ribbon, 40 mm long | |
2806032-01 | Splice Protectors, Heat-Shrink Fusion Splice Protector Parts, single-fiber, 40 mm long | |
ECO-CSP-150 | Splice Protectors, Crimp splice protector kit, 30 mm long, pack of 150 | |
FSA-019 | Splice Protectors, 15 mm Single-Fiber Mini Heat-Shrink Splice Protectors; 250 μm only (100/pack) | |
FSA-026 | Splice Protectors, 15 mm Single-Fiber Mini Heat-Shrink Splice Protectors; no rod, 250 μm only (100/pack) |