text.skipToContent text.skipToNavigation

EMOD8-CP08-AD

EDGE8® Adapter Panels, LC  Shuttered, 8F, aqua adapter

Contact Distributor for Lead Time
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 8
Adapter Type Back LC
Adapter Color Back Aqua
Adapter Type Master Level Shuttered LC Duplex
Adapter Color Front Aqua
Number of Adapters 4
Design - Adapter
Adapter Style Shuttered
Adapter Type SC Duplex
Dimensions
Depth 127 mm (5 in)
Weight 1 kg
Ordering Information
Shipping Weight 2 kg
Units per Delivery 1/1
Installation
Can be installed or removed from the front or rear of a housing
Key identifiers
Gray color for easy identification as a Base-8 component
Network upgrades
Facilitate in easy-open containers
12 color-coded mechanical key positions
Prevents mismatch of networks
Adapter options
Adapters are colored to provide network segmentation
8F Panel
Provide LC connection points between LC uniboot trunks and uniboot patchcords