EDGE8-CP16-N2
EDGE8® MTP® Adapter Panels, Secure with 2 green
General Specifications
| Product Number | EDGE8-CP16-N2 |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Mounting Type | Tray-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Back | MTP® |
| Adapter Color Back | Red |
| Adapter Type Master Level | MTP®/MPO |
| Adapter Color Front | Red |
| Number of Adapters | 3 |
Design - Adapter
| Adapter Style | Standard |
Dimensions
| Height | 63.5 mm (2.5 in) |
| Width | 127 mm (5 in) |
| Depth | 15 mm (0.59 in) |
| Weight | 23 kg |
Ordering Information
| Package Contents | 1 panel |
| Shipping Weight | 11 kg |
| Shipping Height | 635 mm (25 in) |
| Shipping Width | 254 mm (10 in) |
| Shipping Depth | 127 mm (5 in) |
| Units per Delivery | 1/1 |