text.skipToContent text.skipToNavigation

EDGE8-CP24-NA

EDGE8® MTP® Adapter Panels, Secure  with 3 aqua

Contact Distributor for Lead Time
General Specifications
Product Number EDGE8-CP24-NA
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Mounting Type Tray-mount 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Adapter Type Back MTP®
Adapter Color Back Aqua
Adapter Type Master Level MTP®/MPO
Adapter Color Front Aqua
Number of Adapters 3
Design - Adapter
Adapter Style Standard
Dimensions
Height 63.5 mm (2.5 in)
Width 127 mm (5 in)
Depth 15 mm (0.59 in)
Weight 23 kg
Ordering Information
Package Contents 1 panel
Shipping Weight 11 kg
Shipping Height 635 mm (25 in)
Shipping Width 254 mm (10 in)
Shipping Depth 127 mm (5 in)
Units per Delivery 1/1