ETM8-50A-G
EDGE8® Tap Module 1-Port, Conf A (LC-LC), SMF, 50/50 Split Ratio
Você também pode estar interessado em
Especificações gerais
| Número do produto | ETM8-50A-G |
| Product Type | Panels and Modules |
| Fiber Category | Bend-improved SM (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 4 |
| Adapter Color Front | Blue / Red |
| Adapter Type Front | Shuttered LC |
| Housing Type | EDGE |
| Panel or Module Type | EDGE8 |
| Number of Adapters per Panel | 3 |
Cable Design
| Polarity | Straight-Through, TIA-568 Type-A |
Design - Adapter
| Adapter Style | Shuttered |
Optical Specification - Hardware
| Split Ratio Live/Tap | 50/50 |
| Wavelengths | 1310 nm / 1550 nm |
Dimensions
| Width | 5985 mm (235.63 in) |
| Depth | 1181 mm (46.5 in) |
Ordering Information
| Package Contents | Modules packaged in individual blister packs. |
| Units per Delivery | 1/1 |
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
Key identifiers
8 on module and slider for easy identification as a Base-8 component
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Universal wiring
Decreases complexity and risks associated with managing polarity during moves, adds and changes