text.skipToContent text.skipToNavigation

ETM8-90C-G-R

EDGE8® Tap Module  4-Port, Conf C (MTP-MTP), SMF, 90/10 Split Ratio (Rear Tap)

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number ETM8-90C-G-R
Product Type Panels and Modules
Fiber Category Bend-improved SM (OS2)
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 8
Adapter Type Back MTP®
Adapter Color Back Black (non-pinned) / Red (non-pinned)
Adapter Color Front Black (pinned)
Adapter Type Front MTP®
Panel or Module Type EDGE8
Number of Adapters per Panel 1
Housing Type Panels and Modules
Cable Design
Polarity Universal
Design - Adapter
Adapter Type SC
Optical Specification - Hardware
Split Ratio Live/Tap 90/10
Wavelengths 1310 nm / 1550 nm
Dimensions
Width 124 mm (4.88 in)
Depth 1181 mm (46.5 in)
Weight 11 kg
Ordering Information
Package Contents Modules packaged in individual blister packs.
Units per Delivery 1/1
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
Key identifiers
8 on module and slider for easy identification as a Base-8 component
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Universal wiring
Decreases complexity and risks associated with managing polarity during moves, adds and changes