CCH-UM12-04-89G
Plug & Play™ Universal Module, LC 12 F, Shuttered LC to MTP®, Single-mode (OS2)
General Specifications
| Product Number | CCH-UM12-04-89G |
| Product Type | Panels and Modules |
| Fiber Category | Single-mode (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Black |
| Adapter Color Front | Blue |
| Adapter Type Front | Shuttered LC |
| Housing Type | CCH |
| Number of Adapters per Panel | 6 |
Cable Design
| Fiber Count | 12 |
| Polarity | Universal |
Optical Specification - Hardware
| Insertion Loss | 1.25 dB |
| Fiber Category | Single-mode (OS2) |
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements