

CCH-UM12-05-93T
Plug & Play™ Universal Module, LC Low-Loss, 12 F, Shuttered LC to MTP®, 50 µm multimode (OM3)
General Specifications
Product Number | CCH-UM12-05-93T |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC |
Housing Type | CCH |
Number of Adapters per Panel | 6 |
Cable Design
Fiber Count | 12 |
Optical Specification - Hardware
Insertion Loss | 0.5 dB |
Fiber Category | 50 µm MM (OM3) |
Ordering Information
Units per Delivery | 1/1 |
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements