

CCH-UM24-05-70K
Plug & Play™ Universal Module, LC 24 F, Shuttered LC to MTP®, 62.5 µm multimode (OM1)
General Specifications
Product Number | CCH-UM24-05-70K |
Product Type | Panels and Modules |
Fiber Category | 62.5 µm MM (OM1) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Beige |
Adapter Type Front | Shuttered LC |
Housing Type | CCH |
Number of Adapters per Panel | 12 |
Cable Design
Fiber Count | 24 |
Optical Specification - Hardware
Insertion Loss | 0.75 dB |
Fiber Category | 62.5 µm MM (OM1) |
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements