text.skipToContent text.skipToNavigation

CCH-UM24-05-93Q

Plug & Play™ Universal Module, LC  Low-Loss, 24 F, Shuttered LC Duplex to MTP®, OM4

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number CCH-UM24-05-93Q
Product Type Panels and Modules
Fiber Category 50 µm MM (OM4)
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 24
Adapter Type Back MTP®
Adapter Color Back Aqua
Adapter Color Front Aqua
Adapter Type Front Shuttered LC
Housing Type CCH
Color Black
Number of Adapters per Panel 12
Cable Design
Fiber Count 24
Optical Specification - Hardware
Fiber Category 50 µm MM (OM4)
Insertion Loss-S 0.5 dB
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements