

CCH-CP72-G3
Closet Connector Housing (CCH) Panel, MTP Adapters 72 F, 50 µm multimode (OM2)
General Specifications
Product Number | CCH-CP72-G3 |
Fiber Category | 50 µm MM (OM2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 72 |
Cable Design
Fiber Count | 72 |
Design - Adapter
Housing Color | Black |
Housing Material | Composite |
Adapter Type | MTP® |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification