

CCH-CP96-G3
Closet Connector Housing (CCH) Panel, MTP Adapters 96 F, 50 µm Multimode (OM2)
General Specifications
Product Number | CCH-CP96-G3 |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM2) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 8 |
Fiber Count | 96 |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 96 |
Design - Adapter
Housing Color | Black |
Housing Material | Composite |
Adapter Type | MTP® |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification