text.skipToContent text.skipToNavigation

SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable

Corning SOLO® ADSS medium-span cables are all-dielectric, self-supporting (ADSS) cables designed for easy and economical one-step installation in campus backbones with self-supporting installations where metallic messengers cannot be used. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber. The economical single-jacket design can span distances of 800 ft in NESC light conditions, 650 ft in NESC medium conditions and 450 ft in NESC heavy conditions. This cable incorporates innovative waterblocking materials, eliminating the need for traditional flooding compound and providing efficient and craft-friendly cable preparation. While the concentric, self-supporting cable design allows easy, one-step installation using standard hardware and installation methods, the SZ-stranded, loose tube design isolates optical fibers from installation and environmental rigors and facilitates mid-span access. The ADSS optical cables are also available with a proprietary track-resistant polyethylene (TRPE) jacket suitable for installation in electric field potentials up to 25 kV.

Products

Product Number Product Name
012TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 12 F, 50 µm multimode (OM3)
024TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, 50 µm multimode (OM3)
060TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 60 F, 50 µm multimode (OM2)
072EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 72 F, Single-mode (OS2)
144KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 144 F, 62.5 µm multimode (OM1)
144TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 144 F, 50 µm multimode (OM2)
012EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 12 F, Single-mode (OS2)
012KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 12 F, 62.5 µm multimode (OM1)
012TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 12 F, 50 µm multimode (OM2)
012TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 12 F, 50 µm multimode (OM4)
024EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, Single-mode (OS2)
024KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, 62.5 µm multimode (OM1)
024TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, 50 µm multimode (OM2)
024TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, 50 µm multimode (OM4)
036EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 36 F, Single-mode (OS2)
036KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 36 F, 62.5 µm multimode (OM1)
036TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 36 F, 50 µm multimode (OM2)
036TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 36 F, 50 µm multimode (OM3)
036TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 36 F, 50 µm multimode (OM4)
048EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, Single-mode (OS2)
048KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 62.5 µm multimode (OM1)
048TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM2)
048TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM3)
048TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 48 F, 50 µm multimode (OM4)
060EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 60 F, Single-mode (OS2)
060KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 60 F, 62.5 µm multimode (OM1)
060TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 60 F, 50 µm multimode (OM3)
060TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 60 F, 50 µm multimode (OM4)
072KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 72 F, 62.5 µm multimode (OM1)
072TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 72 F, 50 µm multimode (OM2)
072TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 72 F, 50 µm multimode (OM3)
072TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 72 F, 50 µm multimode (OM4)
096EN4-T4M00A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, Single-mode (OS2)
096EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, Single-mode (OS2)
096KN4-T4M30A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, 62.5 µm multimode (OM1)
096TN4-T4M31A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, 50 µm multimode (OM2)
096TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, 50 µm multimode (OM3)
096TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, 50 µm multimode (OM4)
144EN4-T4M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 144 F, Single-mode (OS2)
144TN4-T4M80A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 144 F, 50 µm multimode (OM3)
144TN4-T4M90A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 144 F, 50 µm multimode (OM4)
144EN4-T3M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 144 F, Single-mode (OS2)
024EN4-T3M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 24 F, Single-mode (OS2)
096EN4-T3M01A20 SOLO® ADSS Medium-Span, Loose Tube, Gel-Filled Cable, 96 F, Single-mode (OS2)