text.skipToContent text.skipToNavigation

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology

Corning ALTOS® Lite gel-free, single-jacket, single-armored cables with FastAccess® technology are designed for direct-buried installations. The innovative FastAccess technology feature combined with the gel-free loose tube design simplifies removal of the cable jacket and accessing the buffer tubes. The gel-free design means the cables are fully waterblocked using craft-friendly water-swellable materials which makes cable access simple and require no clean up.The loose tube design uses Corning's SMF-28® Ultra fiber to provide reliable transmission parameters for a variety of voice, data, video and imaging applications. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access.The single-armored construction provides additional crush and rodent protection.These cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip. 

Fiber Category SM (OS2) Ultra® fiber

Produtos

Número do produto Nome do produto
012ZUC-T3F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
012ZUC-T4F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZUC-T3F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
024ZUC-T4F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
036ZUC-T3F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
036ZUC-T4F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048ZUC-T4F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
060ZUC-T4F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 60 F, SMF-28® Ultra fiber, Single-mode (OS2)
072ZUC-T3F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
072ZUC-T4F22D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)