001U2F-31531-29
ClearCurve® Rugged Drop, Indoor/Outdoor, Tight-Buffered Cable 1 F, Single-mode (OS2)
General Specifications
| Product Number | 001U2F-31531-29 |
| Installation Methods | Direct Buried, Duct, Aerial, Horizontal, Riser, Drop |
| Cable Type | Single Tube |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Common Installations | MDU drop cable applications from last terminal to and within living unit including outdoor and indoor vertical riser and general-purpose horizontal according to NEC Article 770 |
| Design and Test Criteria | ANSI/ICEA S-104-696, Telcordia GR-409 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Fiber Count | 1 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-Retardant, UV-Resistant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Water-Swellable Strength Yarns |
| Fiber Coloring | White |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 150 N (33.72 lbf) |
| Max. Tensile Strength, Short-Term | 450 N (101.16 lbf) |
| Min. Bend Radius Installation | 5 mm (0.2 in) |
| Min. Bend Radius Operation | 5 mm (0.2 in) |
| Nominal Outer Diameter | 4.8 mm (0.19 in ) |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Cable Weight | 21.59 kg/km (14.51 lb/1000 ft) |
Flexible, robust cable
Solves unique challenges associated with MDU deployments
Self-bend-limiting design
Can be directly stapled and routed around tight corners
Outperforms typical copper cables (RG-6 Coaxial)
Higher bandwidth, lighter weight, smaller OD and bend-radius
Waterblocking technology
Allows efficient and craft-friendly cable preparation