ALTOS® HD Gel-Free, All-Dielectric Cable with Binderless* FastAccess® Technology
Corning® ALTOS® HD cable with Binderless* FastAccess® technology is a high-density, all-dielectric gel-free cable designed for outdoor use for lashed aerial and duct installations.
The 24 fiber high-density buffer tube provides a 30 percent reduction in cable OD and a 2x increase in fiber density, which equals additional space for maximizing duct capacity. The buffer tubes and the fibers contained within are color-coded for quick and easy identification.
The innovative FastAccess technology feature combined with the gel-free binderless loose tube design simplifies cable jacket removal and tube access. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access.
The all-dielectric gel-free cable construction requires no bonding or grounding, and its medium-density polyethylene jacket that is rugged, durable, and easy to handle. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no cleanup is required.
Products
Product Number | Product Name | |
---|---|---|
096EU4-Y4F00D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, Single-mode (OS2) | |
096ZU4-Y4F22D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, SMF-28® Ultra fiber | |
120EU4-Y4F00D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, Single-mode (OS2) | |
120ZU4-Y4F22D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, SMF-28® Ultra fiber | |
144EU4-Y4F00D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, Single-mode (OS2) | |
144ZU4-Y4F22D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, SMF-28® Ultra fiber | |
288EU4-Y4F00D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, Single-mode (OS2) | |
288ZU4-Y4F22D20 | ALTOS® HD, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, SMF-28® Ultra fiber |