018E8P-31131-A3
FREEDM® One Tight-Buffered, Interlocking Armored Cable, Plenum 18 F, Single-mode (OS2)
General Specifications
| Product Number | 018E8P-31131-A3 |
| Installation Methods | Aerial, Direct Buried, Duct, Horizontal, Riser, Plenum |
| Cable Type | Tight-Buffered |
| Environment | Indoor/Outdoor |
| Product Type | Interlocking Armor |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | Plenum (OFCP) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA OFN FT-4 |
| Design and Test Criteria | ICEA S-104-696 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 18 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-Retardant, UV-Resistant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable strength members |
| Tensile Strength Elements and/or Armoring - Layer 2 | Interlocking Armor |
| Inner Jacket Material | Flame-Retardant, UV-Resistant |
| Tight Buffer Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown*, Slate*, White * |
| Flame Rating | Plenum (OFCP) |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
| Max. Tensile Strength, Short-Term | 1350 N (303.49 lbf) |
| Min. Bend Radius Installation | 205.5 mm (8.09 in) |
| Min. Bend Radius Operation | 137 mm (5.39 in) |
| Nominal Inner Cable Diameter | 7.4 mm (0.29 in) |
| Nominal Outer Diameter | 13.7 mm (0.54 in ) |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Cable Weight | 149.16 kg/km (100.23 lb/1000 ft) |
Waterblocking technology
OSP (outdoor) applications
Flexible, interlocking armor design
Seven times crush protection compared to non-armored cables
UV-resistant, flame-retardant jacket
Rugged, durable and easy to strip