2178-3PG-R-1.4
2178 Splice Closure Accessories 3-Port MiniXtend Round Cable Grommet For 1.4 Port
You might also be interested in
General Specifications
Product Number | 2178-3PG-R-1.4 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Round |
Mounting Type | Aerial Mount/ Manhole Mount/ Pole Mount |
Product Type | Accessories |
Branching | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Drop Cable Type | Round |
Main Cable Diameter | 2178 3PG 1.4 OD 2X8.1-8.6 1X10.8-11.3mm |
Ordering Information
Package Contents | 5 grommet kits |
Standardization
Standard tray supports less inventory and increased cost savings
288 Subunit Compatible
Customer can bring in a 288 fiber subunit to splice with mass or single fusion splicing
Fiber Storage
Trays can be used to store and protect loose tube or ribbon fibers
Optical Device Mounting
Tray contains mounting features for a variety of optical devices such as splitters and connector fields
Expandable
Trays can be snapped together if needed for better fiber management and pass through
Universal Cable Style Support
Style of cable entry can be change by utilizing snap in components.
Removable Splice Insert
Deep tray with a removable splice insert riser allows splicing outside of the tray
Flexibility
Insert Riser and Corner risers provides unique flexibility to the installers for current and future needs