80611486798
2178 Splice Closure Accessories Cable Addition Kit 2181-LS
También le puede interesar
Especificaciones generales
| Número del producto | 80611486798 |
| Aplicación | Redes de operadores |
| Ambiente | Interno/externo |
| Tipo de producto | Accesorios |
Normas
| Retardo de la llama | No |
| RoHS | Libre de sustancias peligrosas según RoHS 2011/65/EU |
Informaciones del pedido
| Unidades por entrega | 1/1 |
Standardization
Standard tray supports less inventory and increased cost savings
288 Subunit Compatible
Customer can bring in a 288 fiber subunit to splice with mass or single fusion splicing
Fiber Storage
Trays can be used to store and protect loose tube or ribbon fibers
Optical Device Mounting
Tray contains mounting features for a variety of optical devices such as splitters and connector fields
Expandable
Trays can be snapped together if needed for better fiber management and pass through
Universal Cable Style Support
Style of cable entry can be change by utilizing snap in components.
Removable Splice Insert
Deep tray with a removable splice insert riser allows splicing outside of the tray
Flexibility
Insert Riser and Corner risers provides unique flexibility to the installers for current and future needs