text.skipToContent text.skipToNavigation

KT-PL-ECAM-CONV

BPEO Accessories  Evolv® PushLok ECAM Converter ROC™ drop cable

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number KT-PL-ECAM-CONV
Brand BPEO
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  65 °C    (-40 °F  to  149 °F    )
Design
Number of Cable Entries 1
Sealing Type Rubber O Ring
Dimensions
Length 0 mm (0 in)
Ordering Information
Package Contents Pushlok ECAM Convertor

Mounting Bracket for BPEO Closure

All the installation of BPEO closures on poles, facades and in manholes

Front Bracket for BPEO Closure

Capable to fix drop bundles, tubes and gasblocks

Accessories for BPEO Closure

Grounding kit
Set of plastic devices to fix and guide the fibers
Device to unplug the ECAM from the ports