text.skipToContent text.skipToNavigation

FC2-SEG-1X12-18

Evolv FRECAP Closure Accessories  1 fold entry segment for cables 12‒18 mm or 12, 14, and 16 mm mini ducts, includes strain relief

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number FC2-SEG-1X12-18
Brand FRECAP
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Main cable circular port count 1
Main cable range 12 mm  to  18 mm    (0.47 in  to  0.71 in    )
Sealing Type Gel
Ordering Information
Units per Delivery 1/1