FC2-SEG-1X18-25
Evolv FRECAP Closure Accessories 1 fold entry segment for cables 18‒25 mm, includes strain relief
General Specifications
| Product Number | FC2-SEG-1X18-25 |
| Brand | FRECAP |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Main cable circular port count | 1 |
| Main cable range | 18 mm to 25 mm (0.71 in to 0.98 in ) |
| Sealing Type | Gel |
Ordering Information
| Units per Delivery | 1/1 |