



FC2-SEG-4X5-8
Evolv FRECAP Closure Accessories 4 fold entry segment for cables 5‒8 mm or 7 mm mini ducts, includes strain relief and dummy plugs
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Main cable circular port count | 4 |
Main cable range | 5 mm to 8 mm (0.2 in to 0.31 in ) |
Sealing Type | Gel |
Ordering Information
Units per Delivery | 1/1 |