UCN10-40
Universal Closure, UCN UCN 10-in diameter, 40-in sheath opening
General Specifications
| Product Number | UCN10-40 |
| Application | Carrier Networks, CATV Environments |
| Mounting Type | Aerial, Direct Buried, Underground |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Type | Sealed, Butt, Straight through |
Ordering Information
| Units per Delivery | 1/1 |
No special tools required for opening and closing
Quick and easy, labor saving
All plastic components for OSP applications
Corrosion-free, all plastic components
One-piece cover design
Simple assembly, eliminates "blind seam" when flash testing
All components kit-packaged in one carton
Integral end cap strain-relief, eliminates guesswork, assures reliability