UCN6-10
Universal Closure, UCN 6-in diameter, 10-in sheath opening
General Specifications
Product Number | UCN6-10 |
EAN Code | 4056418189284 |
Application | Carrier Networks, CATV Environments |
Product Type | Copper Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Color | Black |
Housing Type | Universal Closure (UCN) |
Ordering Information
Package Contents | Closure Housing, end-cap and sealing gaskets; Grounding and sealing hardware for up to two cables |
Units per Delivery | 1/1 |
No special tools required for opening and closing
Quick and easy, labor saving
All plastic components for OSP applications
Corrosion-free, all plastic components
One-piece cover design
Simple assembly, eliminates "blind seam" when flash testing
All components kit-packaged in one carton
Integral end cap strain-relief, eliminates guesswork, assures reliability