UCN8-30
Universal Closure, UCN 8-in diameter, 30-in sheath opening
General Specifications
| Product Number | UCN8-30 |
| Application | Carrier Networks, CATV Environments |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Color | Black |
| Housing Type | Universal Closure (UCN) |
Ordering Information
| Package Contents | Closure Housing, end-cap and sealing gaskets; Grounding and sealing hardware for up to two cables |
| Units per Delivery | 1/1 |
No special tools required for opening and closing
Quick and easy, labor saving
All plastic components for OSP applications
Corrosion-free, all plastic components
One-piece cover design
Simple assembly, eliminates "blind seam" when flash testing
All components kit-packaged in one carton
Integral end cap strain-relief, eliminates guesswork, assures reliability