2178-LL-FR-A2-NN-2-US
2178 Splice Closure S/LS/LL/SL 2178-LL/FR, BEAD-BABA
You might also be interested in
General Specifications
| Product Number | 2178-LL-FR-A2-NN-2-US |
| Application | Carrier Networks |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | BEAD-BABA |
Design
| Closure Type | Bolted Half |
| Number of Splice Trays Preloaded | 2 |
| Sealing Type | Watertight |
Dimensions
| Height | 287 mm (11.3 in) |
| Width | 215.9 mm (8.5 in) |
| Depth | 556.3 mm (21.9 in) |
Ordering Information
| Units per Delivery | 1/1 |