2178-LS-A2-NN-N-U
2178 Splice Closure S/LS/LL/SL 2178-LS, BEAD-BABA
You might also be interested in
General Specifications
Product Number | 2178-LS-A2-NN-N-U |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | BEAD-BABA |
Design
Closure Type | Bolted Half |
Sealing Type | Watertight |
Dimensions
Height | 215.9 mm (8.5 in) |
Width | 203.2 mm (8 in) |
Depth | 556.3 mm (21.9 in) |
Ordering Information
Units per Delivery | 1/1 |