2178-XL-FR-B4-1R-N-US
2178 Splice Closure XL/XLB/XSB 2178-XL/FR, BEAD-BABA
General Specifications
| Product Number | 2178-XL-FR-B4-1R-N-US |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | BEAD-BABA |
Design
| Closure Type | Bolted Half |
| Number of Splice Trays Preloaded | 2 |
| Sealing Type | Watertight |
Dimensions
| Height | 119 mm (4.69 in) |
| Width | 256.5 mm (10.1 in) |
| Depth | 556.3 mm (21.9 in) |
Ordering Information
| Units per Delivery | 1/1 |