2178-XSB-B3-01G-3-US
2178 Splice Closure XL/XLB/XSB 2178-XSB-B-02-01G-30N-0N, BEAD-BABA
You might also be interested in
General Specifications
| Product Number | 2178-XSB-B3-01G-3-US |
| Application | Carrier Networks |
| Environment | Outdoor |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | BEAD-BABA |
Design
| Closure Type | Bolted Half |
| Number of Splice Trays | 2 |
| Sealing Type | Watertight |
Dimensions
| Height | 117 mm (4.61 in) |
| Width | 256.5 mm (10.1 in) |
| Depth | 370 mm (14.57 in) |