

2178-XSB-B3-1T-2-U
2178 Splice Closure XL/XLB/XSB 2178-XSB-EG-1T, BEAD-BABA
You might also be interested in
General Specifications
Product Number | 2178-XSB-B3-1T-2-U |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | BEAD-BABA |
Design
Closure Type | Bolted Half |
Number of Splice Trays | 2 |
Sealing Type | Watertight |
Dimensions
Height | 117 mm (4.61 in) |
Width | 256.5 mm (10.1 in) |
Depth | 370 mm (14.57 in) |