
CLS-53-0-DW1-1228-3A201
Dense Wavelength Division Multiplexing (DWDM) Modules MUX, 8 CH: 28-35, COM, EXP (Tray-Mountable)
General Specifications
Product Number | CLS-53-0-DW1-1228-3A201 |
Application | DWDM |
Mounting Type | Tray-mount |
Product Type | Modules |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Relative Humidity, Operation | 5% to 95% (non-condensing) |
Design
Fiber Type | SMF-28® Ultra |
Optical Specifications
Channels | 28, 29, 30, 31, 32, 33, 34, 35 |
PassBand @0.5dBc | λITU ±0.125 |
Express Port Wavelength | Remaining Wavelength within 1460-1620 nm |
Channel Spacing | 100 GHz |
Ripple within Passband for All Ports, max | 0.5 dB |
Express Port Insertion Loss | 3.2 dB |
Express Port Isolation, min. | 13 dB |
Channel Insertion Loss | 3 dB |
Non-Adjacent Port Isolation, min. | 45 dB |
Return Loss, min. | 45 dB |
Port Directivity, min. | 55 dB |
Polarization Dependent Loss, max. | 0.25 dB |
Polarization Dispersion Mode, max. | 0.2 ps |
Optical Power any Port, max. | 300 mW |
Dimensions
Height | 8 mm (0.31 in) |
Width | 60 mm (2.36 in) |
Ordering Information
Units per Delivery | 1/1 |
Shipping Width | 80 mm (3.15 in) |
High Isolation
Provide good protection from signal of adjacent channel
Low Insertion Loss
Leaves more room for loss budget to other components in the network
Bi-directional
Ideal to be used for both single-fiber and dual-fiber network design
Epoxy Free Optical Path
High reliability because there is no epoxy in the optical path
Low Total Integrated Cross Talk
Provides good protection from all unwanted signals