 
 
             
            SCA-9T34-106CP
OptiSheath® Aerial Terminal (SCA) with OptiTap SCA-9T34 Series, 10 OptiTap® Connector adapters, 10 single-fiber pigtails
                General Specifications
        | Product Number | SCA-9T34-106CP | 
| Application | Carrier Networks, CATV Environments, Fiber to the Premises | 
| Mounting Type | Strand | 
| Product Type | FOH Closures | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Compliance | Not Available | 
                Design - Connector
        | Connector Type | SC | 
                Design
        | Closure Shape | Cuboidal | 
| Closure Type | Free-Breathing, Butt, In-line | 
| Max number of trays | 3 | 
| Maximum splice fiber capacity | 144 Single-Fiber / 216 Mass Fusion | 
| Number of Drop Adapters | 10 | 
| Number of OptiTap Connectors | 10 | 
| Number of Splice Trays Preloaded | 1 | 
| Pigtail Class | Single fiber (900 µm) | 
| Sealing Type | Gel | 
| Number of pigtails | 10 | 
| Adapter Type | OptiTap® | 
                Dimensions
        | Length | 876.3 mm (34.5 in) | 
| Width | 228.6 mm (9 in) | 
| Depth | 158.75 mm (6.25 in) | 
                Ordering Information
        | Package Contents | 1 SCA Closure; 1 Splice Tray; 1 Strain relief hardware kit; 2 Hanging brackets, Pigtail Kit | 
| Units per Delivery | 1/1 | 
Design includes aerial hanging brackets
            Easy installation
        Quick release clamps
            Easy terminal re-entry
        Individual strain-relief
            Fiber protection and continuity
        Cable sealing and reusable gel seals
            Environmental protection
        