



UCA5-126CP-W
OptiSheath® Sealed Terminal, UCA Series 12 OptiTap® Connector adapters, 8 pigtails, wall bracket
General Specifications
Product Number | UCA5-126CP-W |
EAN Code | 4056418187884 |
Application | CATV Environments, Carrier Networks, Customer premises environments |
Mounting Type | Pad mount, Pole-mount, Wall-Mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets Telcordia GR-771-CORE |
Design
Pigtail Class | OptiTap Connector adapters with 900 μm pigtails |
Dimensions
Height | 1.96 cm |
Width | 381 cm |
Depth | 159 cm |
Weight | 2.22 kg |
Ordering Information
Units per Delivery | 1/1 |
Designed for aerial, pole, pedestal, buried
Variety of installation applications
Four distribution ports
Fiber management
Mass fusion splice capacity
Quick and easy installation