

RXD-OSE-1-HD
Optical Splice Enclosure - RXD High Density, 13,824 mass fusion splices
You might also be interested in
General Specifications
Product Number | RXD-OSE-1-HD |
Application | Data Center |
Mounting Type | Rack-mount |
Product Type | Fiber Optic Hardware |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Capacity | 13824 |
Number of Cable Entries | 56 |
Splice Tray Type | Integrated splice tray |
System | STD |
Dimensions
Height | 541 mm (21.3 in) |
Width | 447 cm |
Depth | 396 mm (15.59 in) |
Weight | 34 kg |
Ordering Information
Package Contents | RD-OSE-HD Enclosure, 24 Splice Trays, Tray Entry Tubing Kit, Cable Entry Cradle Kit |
Units per Delivery | 1/1 |
Ribbon Splice Capacity of 13824 Fibers
Saves Mounting Space, Lower Risk
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Save time, reduces risk
Easy access to the top of the enclosure with splittable foam entry area
foam entry area
Cable installation with fast and simple cable retention clips, no cable entry kits required
Save time, reduces risk
Splice Trays are optimized for use with the RocketRibbonTM Routable Sub Units(RSU)
Save Time, Reduces Risk
Splice trays allow for ribbon crossing so re-ordering of ribbons outside the tray is not required
Save time, reduces risk
Simplified installation processes for enhanced time savings
Save time, reduces risk
Locking option for additional security
Save time, reduces risk
Ribbon Splice Capacity of 6912 Fibers
Saves mounting space, lower 
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Save time, reduces risk
Easy access to the top of the enclosure with splittable foam entry area
foam entry area
Cable installation with fast and simple cable retention clips, no cable entry kits required
Save time, reduces risk
Splice trays are optimized for use with the RocketRibbon® Routable Sub Units (RSU)
Save time, reduces risk
Simplified installation processes for enhanced time savings
Save time, reduces risk
Locking option for additional security
Save time, reduces risk