SCF-4C18-01
Splice Closure Fiber (SCF) 72 single-fiber splice capacity, 4-in diameter, 18-in dome length, 3 drop ports, without splice trays
General Specifications
| Product Number | SCF-4C18-01 |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Pole-mount, Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Telcordia GR-771 tested |
Design
| Fiber Management Configuration | Full slack storage basket - tray stacker |
| Ground Feed Through Cable Entries | 1 |
| Number of Ports | 5 |
| SCF Type | 4 in canister, 18 in LID |
| Splice Tray Stacker Configuration | 0.2-in tray height (single fiber) |
Dimensions
| Height | 483 cm |
| Width | 117 in |
| Depth | 127 cm |
| Weight | 2.72 kg |
Ordering Information
| Shipping Weight | 3.63 kg |
| Shipping Width | 16.2 cm |
| Shipping Depth | 58.4 cm |
| Units per Delivery | 1/1 |
Sealed butt-style closure
Environmental protection
Modular fiber management system
Preserve the ease of traditional (flat) ribbon splicing while gaining simplified ribbon fiber routing
Increased splicing capability in the field
Aerial, wall, pole, direct
Suitable for all applications
Environmental protection